3.3.5 Power Supply System
The PL460-EK board requires two power sources, as shown in Table 3-9.
| Power Input | Voltage | Max Power |
|---|---|---|
| DC Input connector (J4) | 15V (±5%) | 12W |
| Xplained PRO connector (J2) | 3.3V | — |
The PL460-EK board has two voltage rails:
- +12V to power the PL460 amplification stage
- +3.3V to power the low voltage domain of PL460
The +12V rail is supplied by an external 15V 12W AC/DC Wall adapter connected through the DC Jack connector (J4) schematized in Figure 3-15.
A switched-mode power supply (SMPS) with Buck topology is used to generate the 12V power supply from 15V input (Vdc). The LED D21 and the test point TP13 are connected to the voltage rail to check whether the power supply is operating properly. The jumper J5 allows measuring the current on the 12V rail.
In normal operation (Client board hosted by Xplained PRO Host), Xplained PRO will provide the 3.3V power supply.