1.2 Electrical and Board Characteristics
This section contains information about the PL460-EK power supply requirements and consumption. Additionally, this section provides a table with the main board characteristics.
The PL460-EK board needs two voltage supplies:
- +3.3V from Xplained Pro connector to power the low voltage domain of PL460
- +15V from the DC jack to power the PL460 amplification stage
| Electrical Parameter | Power Source | Value |
|---|---|---|
| Input Voltage | DC Jack Connector, J4 | 15 VDC |
| Input Voltage | Xplained Pro Connector, J2 (Pin 20) | 3.3V |
| Input Voltage | PLC Connector, J1 | 0 – 250 VAC, 47 – 63 Hz |
| Input Voltage | PLC Connector, J1 | 0 – 325 VDC |
For additional information on the power supply system, see Power Supply System.
| Parameter | Condition | Typ.1 | Unit |
|---|---|---|---|
| RX Power Consumption | Measured at FB3 (3.3V) | 230 | mW |
| TX Power Consumption | Measured at FB3 (3.3V) | 280 | |
| Measured at J5 (12V) | 2040 |
Note:
- These measurements were taken while running the PHY TX Test Console project with a default configuration in TX and RX modes.
| Characteristic | Specification |
|---|---|
| Operating Temperature | -40 °C to +85 °C |
| Board Dimensions | 134.88 mm x 56.6 mm |
| RoHS Status | RoHS 3 Compliant |
| China RoHS Status | EFUP50 |
| REACH Status | REACH Compliant |