1.4.2 Writing Memory
Program Flash Memory (PFM) is written one row at a time. Multiple Load Data for NVM commands are used to fill the PFM’s row data latches. The duration of the write is determined either internally or externally.
Program Flash Memory (PFM) is written one row at a time. Multiple Load Data for NVM commands are used to fill the PFM’s row data latches. The duration of the write is determined either internally or externally.