6.2 CONFIG2
Note:
- The
DEBUG bit is managed automatically by device
development tools including debuggers and programmers. For normal device
operation, this bit needs to be maintained as a ‘
1’. - The higher voltage selection is recommended for operation at or above 16 MHz.
- When enabled, Brown-out Reset voltage (VBOR) is set by the BORV bit.
| Name: | CONFIG2 |
| Offset: | 0x8008 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DEBUG | STVREN | PPS1WAY | BORV | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 1 | 1 | 1 | 1 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BOREN[1:0] | WDTE[1:0] | PWRTS[1:0] | MCLRE | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||
Bit 13 – DEBUG Debugger Enable(1)
| Value | Description |
|---|---|
| 1 | Background debugger disabled |
| 0 | Background debugger enabled |
Bit 12 – STVREN Stack Overflow/Underflow Reset Enable
| Value | Description |
|---|---|
| 1 | Stack Overflow or Underflow will cause a Reset |
| 0 | Stack Overflow or Underflow will not cause a Reset |
Bit 11 – PPS1WAY PPSLOCKED One-Way Set Enable
| Value | Description |
|---|---|
| 1 | The PPSLOCKED bit can only be set once after an unlocking sequence is executed; once PPSLOCKED is set, all future changes to PPS registers are prevented |
| 0 | The PPSLOCKED bit can be set and cleared as needed (unlocking sequence is required) |
Bit 9 – BORV Brown-out Reset (BOR) Voltage Selection(2)
| Value | Description |
|---|---|
| 1 | Brown-out Reset voltage (VBOR) set to 1.9V |
| 0 | Brown-out Reset voltage (VBOR) set to 2.85V |
Bits 7:6 – BOREN[1:0] Brown-out Reset (BOR) Enable(3)
| Value | Description |
|---|---|
| 11 | Brown-out Reset enabled, the SBOREN bit is ignored |
| 10 | Brown-out Reset enabled while running, disabled in Sleep; the SBOREN bit is ignored |
| 01 | Brown-out Reset enabled according to SBOREN |
| 00 | Brown-out Reset disabled |
Bits 4:3 – WDTE[1:0] Watchdog Timer (WDT) Enable
| Value | Description |
|---|---|
| 11 | WDT enabled regardless of Sleep; the SEN bit of WDTCON is ignored |
| 10 | WDT
enabled while Sleep = 0, suspended when Sleep =
1; the SEN bit of WDTCON is
ignored |
| 01 | WDT enabled/disabled by the SEN bit of WDTCON |
| 00 | WDT disabled, the SEN bit of WDTCON is ignored |
Bits 2:1 – PWRTS[1:0] Power-Up Timer (PWRT) Selection
| Value | Description |
|---|---|
| 11 | PWRT disabled |
| 10 | PWRT is set at 64 ms |
| 01 | PWRT is set at 16 ms |
| 00 | PWRT is set at 1 ms |
Bit 0 – MCLRE Master Clear (MCLR) Enable
| Value | Name | Description |
|---|---|---|
| x | If LVP =
1 |
MCLR pin is MCLR |
| 1 | If LVP = 0 |
MCLR pin is MCLR |
| 0 | If LVP = 0 |
MCLR pin function is port-defined function |