5.1 TRX Configuration
The following table provides details about the main settings to support the wM-Bus
specification:
| Mode | Frequency | Service/Channel/Path | Coding | Data Rate | Preamble Pattern | Sync Pattern |
|---|---|---|---|---|---|---|
| S1 | 868.30 MHz | 0/0/A | Manchester | 16.38 kBit/s |
n × (01) n ≥ 279 | 0x07696 (18 bit) |
| S2 | 868.30 MHz | 0/0/A | Manchester | 16.38 kBit/s |
n × (01) n ≥ 15 | 0x07696 (18 bit) |
| T1 | 868.95 MHz | 1/0/A | 3-of-6 (NRZ) | 100 kBit/s |
n × (01) n ≥ 19 | 0x03D (10 bit) |
| T2 | 868.30 MHz | 0/0/B | Manchester | 16.38 kBit/s |
n × (01) n ≥ 15 | 0x07696 (18 bit) |