3.3.8 Get Buffer Size

Reads out the buffer size available on the hardware.

Table 3-32. Get Buffer Size
FieldSizeDescription
SERIAL_TRACE1 byte0x87
GET_BUFFER_SIZE1 byte0x0A

Response:

Table 3-33. Get Buffer Size Response
FieldSizeDescription
SERIAL_TRACE1 byte0x87
GET_BUFFER_SIZE1 byte0x0A
Buffer size4 bytes, MSB firstTotal size of receive buffer