3.3.1 Set Transport Mode
Sets the transport mode for sending data from the hardware tool to the host computer. Currently only HID transport is supported.
| Field | Size | Description |
|---|---|---|
| SERIAL_TRACE | 1 byte | 0x87 |
| SET_TRANSPORT_MODE | 1 byte | 0x00 |
| Mode | 1 byte |
Transport mode to transfer data to host PC 0x00: OFF (default) 0x01: HID |
Response:
| Field | Size | Description |
|---|---|---|
| SERIAL_TRACE | 1 byte | 0x87 |
| SET_TRANSPORT_MODE | 1 byte | 0x00 |
| Status | 1 byte |
Status code 0x00: OK 0xFF: Error |