3.3.2 Set Capture Mode
Sets the capture mode for sampling data sent from the target. Currently only UART is supported.
| Field | Size | Description |
|---|---|---|
| SERIAL_TRACE | 1 byte | 0x87 |
| SET_CAPTURE_MODE | 1 byte | 0x01 |
| Mode | 1 byte |
Capture mode for incoming data 0x00: OFF (default) 0x02: UART |
Response:
| Field | Size | Description |
|---|---|---|
| SERIAL_TRACE | 1 byte | 0x87 |
| SET_CAPTURE_MODE | 1 byte | 0x01 |
| Status | 1 byte |
Status code 0x00: OK 0xFF: Error |