3.3.9 Signon

Used to check that serial trace is supported by the hardware.

Table 3-34. Signon
FieldSizeDescription
SERIAL_TRACE1 byte0x87
SIGNON1 byte0x0F

Response:

Table 3-35. Signon Response
FieldSizeDescription
SERIAL_TRACE1 byte0x87
SIGNON1 byte0x0F
Signon string3 bytes"OK\0"
Note: Any other response than the signon string indicates that SWO trace is not supported on that hardware.