1 Enterprise Security
The Enterprise mode of Wi-Fi Protected Access (WPA or WPA2) encryption uses 802.1X authentication to provide better security for wireless networks. The Enterprise mode suits all businesses and organizations rather than the Personal or Pre-Shared Key (PSK) mode. In the Enterprise mode, each client generates a unique encryption key for logging into the network, a technique which helps protect from malicious hacking.