5 ATWINC Applications
This section provides the examples for connecting the ATWINC to a TLS secured AP, MSCHAPv2 secured AP and for the ATWINC Enterprise Security Provisioning application. The examples are available in ASF3 (v3.42 and above).
This section provides the examples for connecting the ATWINC to a TLS secured AP, MSCHAPv2 secured AP and for the ATWINC Enterprise Security Provisioning application. The examples are available in ASF3 (v3.42 and above).