30.2 Features
- 32 Configurable Event Channels:
- All channels can be connected to any event generator
- All channels provide a pure asynchronous path
- Twelve channels provide a resynchronized or synchronous path
- 81 Event Generators
- 57 Event Users
- Configurable Edge Detector
- Peripherals Can be Event Generators, Event Users or Both
- Sleep-Walking and Interrupt for Operation in Sleep Modes
- Software Event Generation
- Each Event User Can Choose which Channel to Respond to
- Optional Static or Round-Robin Interrupt Priority Arbitration