30.8 Register Description
Registers can be 8, 16 or 32 bits wide. Atomic 8-, 16- and 32-bit accesses are supported. In addition, the 8-bit quarters and 16-bit halves of a 32-bit register and the 8-bit halves of a 16-bit register can be accessed directly.
Optional write protection by the PAC is denoted by the PAC Write-Protection property in each individual register description.
For more details, see Register Access Protection and Peripheral Access Controller (PAC) from Related Links.