22.6 Register Locking

Several modules contain registers that are protected from errant code causing unwanted changes by the system lock feature. When the system lock is in effect, system lock-protected registers are not writable. The system lock feature protects registers that are system-critical. The PIC32CX-BZ3/PIC32CX-BZ36 provides different methods of register level locking: