22.8 Register Summary

See CFG module in the Product Memory Mapping Overview from Related Links for the base address.

Note: All registers in this table have corresponding CLR, SET and INV registers at its virtual address, plus an offset of 0x4, 0x8 and 0xC, respectively. See CLR, SET and INV Registers from Related Links.
OffsetNameBit Pos.76543210
0x00CFGCON0(L)7:0CPENFILTACCMP1_ALTEN ADCPOVRJTAGENTROENSWOEN 
15:8CFGLOCK[1:0]IOLOCKPMDLOCKPGLOCKPMULOCKRTCOUT_ALTENRTCIN0_ALTEN
23:16SLRTEN2SLRTEN1SLRTEN0HPLUGDISSMBUSEN2SMBUSEN1SMBUSEN0 
31:24 FRECCDISECCCTL[1:0] INT0PINT0EPCM

0x04

...

0x0F

Reserved         
0x10CFGCON1(L)7:0ZBTWKSYSECC_SEL_MEMTRCEN     
15:8QSCHE_ENSMCLRSLRCTRL2SLRCTRL1SLRCTRL0 CMP1_OECMP0_OE
23:16I2CDSEL2I2CDSEL1I2CDSEL0CCL_OE SCOM_HSEN[1:0]QSPI_HSEN
31:24DSRMPMCLKZBREFQSPIDDRMWDTPSS[4:0]

0x14

...

0x1F

Reserved         
0x20CFGCON2(L)7:0  DMTINTV[2:0]ACMP_CYCLE[2:0]
15:8FSCMENCKSWENWAKE2SPDSOSCSELWDTRMCS[1:0]POSCMD[1:0]
23:16WDTENWINDISWDTSPGMWDTPSR[4:0]
31:24DMTENDMTCNT[4:0]WINSZ[1:0]

0x24

...

0x3F

Reserved         
0x40CFGCON4(L)7:0SOSC_CFG[7:0]
15:8MLPCLK_MODVBKP_DIVSELVBKP_32KCSEL[1:0]VBKP_1KCSELRTCEVENT_ENRTCEVENTSEL[1:0]
23:16DSWDTPS[2:0]DSZPBORENCPEN_DLY[2:0]RTCEVTYPE
31:24RTCNTM_CSELLPOSCENUVREGROVRDSBITENDSWDTENDSWDTLPRCDSWDTPS[4:3]

0x44

...

0x4F

Reserved         
0x50CFGPGQOS7:0    CPUQOS[1:0]CPUPG[1:0]
15:8      DMAPG[1:0]
23:16CRYPTOQOS[1:0]CRYPTOPG[1:0]    
31:24WISIBQOS[1:0]FCQOS[1:0]  DSUPG[1:0]

0x54

...

0x5F

Reserved         
0x60CFGPCLKGEN17:0FREQMRCDFREQMRCSEL[2:0]EICCDEICCSEL[2:0]
15:8SERCOM01CDSERCOM01CSEL[2:0]FREQMMCDFREQMMCSEL[2:0]
23:16TCC12CDTCC12CSEL[2:0]SERCOM2CDSERCOM2CSEL[2:0]
31:24CM4TCDCM4TCSEL[2:0]    

0x64

...

0x6F

Reserved         
0x70CFGPCLKGEN27:0EVSYSC2CDEVSYSC2SEL[2:0]EVSYSC1CDEVSYSC1SEL[2:0]
15:8EVSYSC4CDEVSYSC4SEL[2:0]EVSYSC3CDEVSYSC3SEL[2:0]
23:16EVSYSC6CDEVSYSC6SEL[2:0]EVSYSC5CDEVSYSC5SEL[2:0]
31:24EVSYSC8CDEVSYSC8SEL[2:0]EVSYSC7CDEVSYSC7SEL[2:0]

0x74

...

0x7F

Reserved         
0x80CFGPCLKGEN37:0EVSYSC10CDEVSYSC10SEL[2:0]EVSYSC9CDEVSYSC9SEL[2:0]
15:8EVSYSC12CDEVSYSC12SEL[2:0]EVSYSC11CDEVSYSC11SEL[2:0]
23:16TCC0CDTCC0CSEL[2:0]ACCDACCSEL[2:0]
31:24        

0x84

...

0x8F

Reserved         
0x90CFGPCLKGEN47:0TC1CDTC1CSEL[2:0]TC0CDTC0CSEL[2:0]
15:8TC45CDTC45CSEL[2:0]TC23CDTC23CSEL[2:0]
23:16    TC67CDTC67CSEL[2:0]
31:24        

0x94

...

0x9F

Reserved         
0xA0USER_ID7:0USER_ID[7:0]
15:8USER_ID[15:8]
23:16        
31:24        

0xA4

...

0xAF

Reserved         
0xB0SYSKEY7:0SYSKEY[7:0]
15:8SYSKEY[15:8]
23:16SYSKEY[23:16]
31:24SYSKEY[31:24]

0xB4

...

0x011F

Reserved         
0x0120MISCDBG7:0        
15:8CM4SWRST_EN     CLDORDY 
23:16        
31:24        

0x0124

...

0x01FF

Reserved         
0x0200BCFG07:0      PCSCMODE 
15:8        
23:16        
31:24BINFOVALID0 SIGNCP