38.1 Overview
- One shared (with built-in supply voltage monitor (MVREF)) AC_CMP1
- One dedicated AC_CMP0
Each comparator (COMP) compares the voltage levels on two inputs and provides a digital output based on the comparison. Each comparator may be configured to generate interrupt requests and/or peripheral events upon several different combinations of input changes.
The input selection includes up to four shared analog port pins and several internal signals. Each Comparator Output state can also be output on a pin for use by external devices.
The comparators are grouped in pairs on each port. The AC peripheral implements one pair of comparators, Comparator 0 (AC_COMP0) and Comparator 1 (AC_COMP1), as a pair.
They have identical behaviors but separate Control registers. Each pair can be set in the Window mode to compare a signal to a voltage range instead of a single voltage level.