10.12.2 CHESTAT - Prefetch Module Status Register
| Name: | CHESTAT |
| Offset: | 0x10 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| PFMDED | PFMSEC | ||||||||
| Access | HS | HS | |||||||
| Reset | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PFMSECCNT[7:0] | |||||||||
| Access | HS | HC | R/W | X | X | X | X | X | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 27 – PFMDED Flash Double-bit Error Detected (DED) Status bit
0’) in
software.| Value | Description |
|---|---|
| 1 | A DED error has occurred |
| 0 |
A DED error has not occurred |
Bit 26 – PFMSEC Flash Single-bit Error Corrected (SEC) Status bit
Note: The PCACHE interrupt event
reports the error event to the CPU. See Nested Vector
Interrupt Controller (NVIC) from Related Links.
| Value | Description |
|---|---|
| 1 |
A SEC error occurred when PFMSECCNT[7:0] equals to zero |
| 0 |
A SEC error has not occurred |
Bits 7:0 – PFMSECCNT[7:0] Flash SEC Count bits
1’ each time an SEC error occurs. Holds at zero. When an SEC
error occurs when PFMSECCNT[7:0] is zero, the PFMSEC status bit is set. If PFMSECEN
is also set, a prefetch module interrupt event is generated.