10.11 Register Summary

See the PCHE module in the Product Memory Mapping Overview from Related Links for base address.

Note: CHECON and CHESTAT registers in this table have corresponding CLR, SET and INV registers at its virtual address, plus an offset of 0x4, 0x8 and 0xC, respectively. See CLR, SET and INV Registers from Related Links.
OffsetNameBit Pos.76543210
0x00CHECON7:0PFMSECEN PREFEN[1:0]PFMWS[3:0]
15:8   CHEPERF   ADRWS
23:16 ACHEINVDCHEINVICHEINV ACHECOHDCHECOHICHECOH
31:24     ACHEENDCHEENICHEEN

0x04

...

0x0F

Reserved         
0x10CHESTAT7:0PFMSECCNT[7:0]
15:8        
23:16        
31:24    PFMDEDPFMSEC  

0x14

...

0x1F

Reserved         
0x20CHEHIT7:0CHEHIT[7:0]
15:8CHEHIT[15:8]
23:16CHEHIT[23:16]
31:24CHEHIT[31:24]

0x24

...

0x2F

Reserved         
0x30CHEMIS7:0CHEMIS[7:0]
15:8CHEMIS[15:8]
23:16CHEMIS[23:16]
31:24CHEMIS[31:24]