40.12.7 Interrupt Flag Status and Clear

Name: INTFLAG
Offset: 0x0A
Reset: 0x00
Property: -

Bit 76543210 
   MC1MC0  ERROVF 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 4, 5 – MCx Match or Capture Channel x [x = 1..0]

This flag is set on a comparison match, or when the corresponding CCx register contains a valid capture value. This flag is set on the next CLK_TC_CNT cycle, and will generate an interrupt request if the corresponding Match or Capture Channel x Interrupt Enable bit in the Interrupt Enable Set register (INTENSET.MCx) is ‘1’.

Writing a ‘0’ to these bits has no effect.

Writing a ‘1’ to one of these bits will clear the corresponding Match or Capture Channel x interrupt flag.

Note: The flag needs to get cleared at the beginning of the interrupt routine, and then poll the bit until this is cleared, before exiting the ISR.

Bit 1 – ERR Error Interrupt Flag

This flag is set when a new capture occurs on a channel while the corresponding Match or Capture Channel x interrupt flag is set, in which case there is no place to store the new capture.

Writing a ‘0’ to these bits has no effect.

Writing a ‘1’ to this bit clears the Error interrupt flag.

Bit 0 – OVF Overflow Interrupt Flag

This flag is set on the next CLK_TC_CNT cycle after an overflow condition occurs, and will generate an interrupt request if INTENCLR.OVF or INTENSET.OVF is ‘1’.

Writing a ‘0’ to these bits has no effect.

Writing a ‘1’ to this bit clears the Overflow interrupt flag.