40.12.15 Channel x Compare Buffer Value, 32-bit Mode

Name: CCBUFx
Offset: 0x30 + x*0x04 [x=0..1]
Reset: 0x00000000
Property: Write-Synchronized

Bit 3130292827262524 
 CCBUF[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CCBUF[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CCBUF[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CCBUF[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – CCBUF[31:0] Channel x Compare Buffer Value [x=1..0]

These bits hold the value of the Channel x Compare Buffer Value. When the buffer valid flag is ‘1’ and double buffering is enabled (CTRLBCLR.LUPD = 1), the data from buffer registers is copied into the corresponding CCx register under the UPDATE condition (CTRLBSET.CMD = 0x3), including the software update command.