25.2 Features
- 32-Bit Counter with 10-Bit Prescaler
- Multiple Clock Sources
- 32-Bit or 16-Bit Counter Mode
- Two 32-Bit or Four 16-Bit Compare Values
- Clock/Calendar Mode
- Time in seconds, minutes and hours (12/24)
- Date in day of month, month and year
- Leap year correction
- Digital Prescaler Correction/Tuning for Increased Accuracy
- Overflow, Alarm/Compare Match and
Prescaler Interrupts and Events
- Optional clear on alarm/compare match
- Four General Purpose Registers
- One Backup Register with Retention Capability
- Tamper Detection
- Timestamp on event or up to four inputs with debouncing
- Active layer protection