40.6.2.5.1 Stop Command and Event Action

A Stop command can be issued from software by using Command bits in the Control B Set register (CTRLBSET.CMD = 0x2, STOP). When a Stop is detected while the counter is running, the counter is set to bottom/top depending on direction: up/down. All waveforms are cleared, and the Stop bit in the Status register is set (STATUS.STOP). When executing the re-trigger after the stop command, it loads the top/bottom value and starts the counter from there, not from the paused value. If this operation mode is selected, PWM generation is not supported.