37.7.2 CVD ADC Configuration Register

Name: CVDADC
Offset: 0x04
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     DIGENDIFFPENSELRES[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 3 – DIGEN

Shared ADC Digital Enable bit (Differential Mode Select from ADC controller)
ValueDescription
1Shared ADC is digital enabled
0Shared ADC is digital disabled

Bit 2 – DIFFPEN

Controls differential mode operation of ANN0.
ValueDescription
1ANN0 (Differential) enabled
0ANN0 (Differential) disabled

Bits 1:0 – SELRES[1:0] Shared ADC Resolution bits

Read as ‘0’.
Note: Changing the resolution of the ADC does not shift the result in the corresponding ADCDATAx register. The result will still occupy 12 bits, with the corresponding lower unused bits set to ‘0’. For example, a resolution of 6 bits will result in ADCDATAx[5:0] being set to ‘0’ and ADCDATAx[11:6] holding the result.
ValueDescription
006 bits
018 bits
1010 bits
1112 bits (default)