6.2 Features
The following are some of the key features of the I/O ports:
- Individual Output Pin Open-Drain Enable/Disable
- Individual Input Pin Weak Pull-Up and Pull-Down
- Monitoring Selective Inputs and Generate Interrupt After Detecting Change in Pin State
- Operation During Sleep and Idle Modes
- Fast Bit Manipulation Using CLR, SET and INV Registers
- Slew Rate Control (Not Available on All Devices)
- Flexibility for Peripheral Pin Remapping Through PPS