8.8 Boot Flash Code Protection Register

Note: Offset is an absolute address of this register.
Name: FCPN0
Offset: 0x00805FBC
Reset: 0x00000000
Property: —

Bit 3130292827262524 
    CP     
Access R 
Reset p 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bit 28 – CP Flash (BFM, PFM) Code Protect

Note: The value of this bit is the inverse polarity of the value read from the BCFG0 register.
ValueDescription
0 Protection is disabled
1 Protection is enabled