15.21.1 NVMCON - Programming Control Register
- These bits are only reset by a POR and are not affected by other Reset sources.
- This operation results in a No Operation (NOP) when the Dynamic Flash ECC Configuration bits =
00(ECCCTL[1:0](CFGCON0[29:28])), which enables ECC at all times. This command executes for all other ECCCTL[1:0] bit settings but does not write the ECC bits for the Word. It can cause Double-bit Error Detected (DED) errors if dynamic Flash ECC is enabled (ECCCTL[1:0] =01).
| Name: | NVMCON |
| Offset: | 0x00 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| WR | WREN | WRERR | LVDERR | ||||||
| Access | R/HS/HC | R/W | R/HS/HC | R/HS/HC | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NVMOP[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bit 15 – WR Write Control Bit(1)
1, TEMP = 1 and the NVMKEY unlock sequence is satisfied.| Value | Description |
|---|---|
| 1 | Initiate a Flash operation. Hardware clears this bit when the operation completes |
| 0 | Flash operation complete or inactive |
Bit 14 – WREN Write Enable Bit(1)
| Value | Description |
|---|---|
| 1 | Enables writes to WR |
| 0 | Disables writes to WR |
Bit 13 – WRERR Write Error Bit(1)
| Value | Description |
|---|---|
| 1 | Program or erase sequence did not complete successfully |
| 0 | Program or erase sequence completed normally |
Bit 12 – LVDERR Low Voltage Detect Error Bit(1)
1). | Value | Description |
|---|---|
| 1 | Low voltage is detected (possible data corruption if WRERR is set) |
| 0 | Normal voltage is detected |
Bits 3:0 – NVMOP[3:0] NVM Operation bits
These bits are only writable when WREN = 0.
| Value | Description |
|---|---|
| 1111 | Reserved |
| 1110 | Chip Erase Operation: Erases PFM, BFM (except configuration page) when accessed through SWD interface only |
| ... | |
| ... | |
| 1000 | Reserved |
| 0111 | Program erase operation: erase all of program Flash memory (PFM) (all pages must be unprotected) |
| 0110 | Upper program Flash memory erase operation: erases only the upper mapped region of program Flash
(all pages in that region must be unprotected). It is a single bank
flash in PIC32CX-BZ3/PIC32CX-BZ36, so this NVMOP
performs the same as NVMOP = |
| 0101 | Lower program Flash memory erase operation: erases only the lower mapped region of program Flash
(all pages in that region must be unprotected). It is a single bank
flash in PIC32CX-BZ3/PIC32CX-BZ36, so this NVMOP
performs the same as NVMOP = |
| 0100 | Page erase operation: erases page selected by NVMADDR if it is not write-protected |
| 0011 | Row program operation: programs row selected by NVMADDR if it is not write-protected |
| 0010 | Quad Word (128-bit) program operation: programs the 128-bit Flash Word selected by NVMADDR if it is not write-protected |
| 0001 | Word program operation: programs Word selected by NVMADDR if it is not write-protected(2) |
| 0000 | No operation |