18.1 Overview
This section describes the Power Management Unit (PMU) in the PIC32CX-BZ3/PIC32CX-BZ36 wireless SoC with the supported power saving modes. The PMU controls the sleep modes and the power domain gating of the device. Various sleep modes are provided to fit power consumption requirements. This allows the PMU to disable unused modules to save power. In the Active mode, the CPU is executing application code. When the device enters the Sleep mode, program execution is stopped and some modules and clock domains are automatically switched off according to the Sleep mode. The application code helps the device to choose the type and timing of the Sleep mode to enter. Interrupts from enabled peripherals and all enabled Reset sources can restore the device from the Sleep mode to Active mode.