24.7.7 Peripheral Interrupt Flag Status – Bridge B

These flags are set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGx bit, and an interrupt request is generated if INTENCLR/SET.ERR is ‘1’.

Writing a ‘0’ to these bits has no effect.

Writing a ‘1’ to these bits clears the corresponding INTFLAGx interrupt flag.

Name: INTFLAGB
Offset: 0x18
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    RAMECCEVSYSDMAC DSU 
Access RWRWRWRW 
Reset 0000 

Bit 4 – RAMECC Interrupt Flag for RAMECC

This flag is set when a Peripheral Access Error occurs while accessing the RAMECC, and an interrupt request is generated if INTENCLR/SET.ERR is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the RAMECC interrupt flag.

Bit 3 – EVSYS Interrupt Flag for EVSYS

This flag is set when a Peripheral Access Error occurs while accessing the EVSYS, and an interrupt request is generated if INTENCLR/SET.ERR is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the EVSYS interrupt flag.

Bit 2 – DMAC Interrupt Flag for DMAC

This flag is set when a Peripheral Access Error occurs while accessing the DMAC, and an interrupt request is generated if INTENCLR/SET.ERR is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the DMAC interrupt flag.

Bit 0 – DSU Interrupt Flag for DSU

This flag is set when a Peripheral Access Error occurs while accessing the DSU, and an interrupt request is generated if INTENCLR/SET.ERR is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the DSU interrupt flag.