23.3 Controlling Configuration Changes
Because peripherals can be disabled during run time, some restrictions on disabling peripherals are needed to prevent accidental configuration changes. The PIC32CX-BZ3/PIC32CX-BZ36 devices include a Control register lock sequence feature to prevent alterations to the enabled or disabled peripherals.