2 System Design
From a software point of view, the project includes firmware developed with MPLAB X IDE for the hardware device, a flow developed with Node-Red for the Dashboard and a thing created in AWS for MQTT communication. The Node-Red flow and AWS thing creation were presented in previous chapters.
The firmware application uses various tasks to ensure a robust approach and also offers the chance for developers to easily modify based on their project requirements.
The main features of this presented project are as follows:
- The DALI 2 MikroE module enables communication through D4i protocol and can be used to control multiple gears simultaneously.
- The Microwave module is used to detect movement, optimizing the usage of lighting systems.
- The Ambient Light module's contribution to energy conservation is another way of optimizing the entire system, ensuring that lighting systems will be set to proper intensity.
- LTE MikroE module enables remote control of the device through MQTT topics.
- By default, the device control is
through a USB console, and the
lte_oncommand will disable console and enable the LTE module. - The device can be powered through USB or a Barrel Jack connector for external power sources.
- From a software point of view, the device can be enabled to set a specific light intensity or react based on the movement and/or ambient light sensors.