1 Hardware and Software Requirements
In this section, the core components are introduced that constitute the backbone of the D4i lighting control system.
The evaluation board serves as the central platform, interfacing with the DALI 2 MikroE module for lighting control, the Microwave module for motion detection, the Ambient Light module for environmental light sensing, and the LTE MikroE Module for wireless communication.
Products used in this Demonstration:
- PIC32CX SG61 Curiosity Ultra Evaluation Board (EV09H35A)
- DALI 2 Click board™
- Microwave 5 Click board
- Ambient Click board
- LTE 8 IoT Click board
CAUTION: The LTE IoT and Microwave modules are connected
to the extension ports and J202 power pins. Refer to the following image for
details.