Figure 34-45. Absolute Accuracy vs.
Temperature (VDD = 5.0V, fADC = 145 ksps),
Differential, REFSEL = External ReferenceFigure 34-46. Absolute Accuracy vs.
Temperature (VDD = 5.0V, fADC = 145 ksps),
Differential, REFSEL = Internal ReferenceFigure 34-47. Absolute Accuracy vs.
VDD (fADC = 145 ksps) at T = 25°C, Differential,
REFSEL = External ReferenceFigure 34-48. Absolute Accuracy vs.
VDD (fADC = 145 ksps) at T = 25°C, Differential,
REFSEL = Internal Reference
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.