Figure 34-49. DNL vs. Code (VDD
= 5.0V, T = 25°C, fADC = 145 ksps), Differential, External 2.048V
ReferenceFigure 34-50. DNL vs. Temperature
(VDD = 5.0V, fADC = 145 ksps), Differential,
REFSEL = External ReferenceFigure 34-51. DNL vs. Temperature
(VDD = 5.0V, fADC = 145 ksps), Differential,
REFSEL = Internal ReferenceFigure 34-52. DNL vs. VDD
(fADC = 145 ksps) at T = 25°C, Differential, REFSEL =
External ReferenceFigure 34-53. DNL vs. VDD
(fADC = 145 ksps) at T = 25°C, Differential, REFSEL =
Internal Reference
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.