Figure 34-26. I/O Pin Output Voltage vs. Sink Current
(VDD = 1.8V)Figure 34-27. I/O Pin Output Voltage vs. Sink Current
(VDD = 3.0V)Figure 34-28. I/O Pin Output Voltage vs. Sink Current
(VDD = 5.0V)Figure 34-29. I/O Pin Output Voltage vs. Sink Current
(T = 25°C)Figure 34-30. I/O Pin Output Voltage vs. Source
Current (VDD = 1.8V)Figure 34-31. I/O Pin Output Voltage vs. Source
Current (VDD = 3.0V)Figure 34-32. I/O Pin Output Voltage vs. Source
Current (VDD = 5.0V)Figure 34-33. I/O Pin Output Voltage vs. Source
Current (T = 25°C)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.