Figure 34-34. I/O Pin Pull-Up Resistor Current vs.
Input Voltage (VDD = 1.8V)Figure 34-35. I/O Pin Pull-Up Resistor Current vs.
Input Voltage (VDD = 3.0V)Figure 34-36. I/O Pin Pull-Up Resistor Current vs.
Input Voltage (VDD = 5.0V)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.