3.1 Firmware Programming
The hex of default code is available in the attached package for re-programming. Both Flash and Fuse needs be programmed, as the setting shown in figure below.


The hex of default code is available in the attached package for re-programming. Both Flash and Fuse needs be programmed, as the setting shown in figure below.