4.2 System Control
Under the control of the DALI Master, the DALI Slave should have seen changes via the onboard Lighting LED according to the control commands from DALI Master. For example, if the broadcast command 'Maximum level' is sent, the Lighting LED should be turned ON and display the maximum brightness. While the command 'OFF' is sent, the DALI Slave's Lighting LED should be turned OFF immediately.