1.3 MCU Connection
The ATtiny817 is a microcontroller using the tinyAVR 8-bit microprocessor, with 8 KB Flash, 512 bytes of SRAM, and 128 bytes of EEPROM.


The ATtiny817 is a microcontroller using the tinyAVR 8-bit microprocessor, with 8 KB Flash, 512 bytes of SRAM, and 128 bytes of EEPROM.