33.1 Comparator Overview
A single comparator is shown in Figure 33-1 along with the relationship between the analog input levels and the digital output. When the analog voltage at VIN+ is less than the analog voltage at VIN-, the output of the comparator is a digital low level. When the analog voltage at VIN+ is greater than the analog voltage at VIN-, the output of the comparator is a digital high level.
Note: 
                
        - The black areas of the output of the comparator represent the uncertainty due to input offsets and response time.