19.5.1 T0CON0

Timer0 Control Register 0
Name: T0CON0
Offset: 0x019E

Bit 76543210 
 EN OUTMD16OUTPS[3:0] 
Access R/WRR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 7 – EN TMR0 Enable

ValueDescription
1 The module is enabled and operating
0 The module is disabled

Bit 5 – OUT TMR0 Output

Bit 4 – MD16 16-Bit Timer Operation Select

ValueDescription
1 TMR0 is a 16-bit timer
0 TMR0 is an 8-bit timer

Bits 3:0 – OUTPS[3:0] TMR0 Output Postscaler (Divider) Select

ValueDescription
1111 1:16 Postscaler
1110 1:15 Postscaler
1101 1:14 Postscaler
1100 1:13 Postscaler
1011 1:12 Postscaler
1010 1:11 Postscaler
1001 1:10 Postscaler
1000 1:9 Postscaler
0111 1:8 Postscaler
0110 1:7 Postscaler
0101 1:6 Postscaler
0100 1:5 Postscaler
0011 1:4 Postscaler
0010 1:3 Postscaler
0001 1:2 Postscaler
0000 1:1 Postscaler