11.3.2 OSCCON2

Oscillator Control Register 2
Note:
  1. The RSTOSC value is the value present when user code execution begins. Refer to the RSTOSC configuration bits or the RSTOSC selection table for the Reset Oscillator selections.
Name: OSCCON2
Offset: 0x020E

Bit 76543210 
  COSC[2:0]     
Access RRR 
Reset fff 

Bits 6:4 – COSC[2:0]  Current Oscillator Source Select (read-only)(1)

Indicates the current oscillator source per the RSTOSC Selection Table.
The RSTOSC value is the value present when user code execution begins. Refer to the RSTOSC configuration bits or the RSTOSC selection table for the Reset Oscillator selections.