9.4 PCL and PCLATH
The Program Counter (PC) is 15 bits wide. The low byte comes from the PCL register, which is a readable and writable register. The high byte (PC[14:8]) is not directly readable or writable and comes from PCLATH. On any Reset the PC is cleared. Loading of PC in Different Situations shows the five situations for the loading of the PC.