24.5 Register Definitions: CCP Control

Long bit name prefixes for the CCP peripherals are shown in the following table. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 24-4. CCP Long Bit Name Prefixes
PeripheralBit Name Prefix
CCP1CCP1
CCP2CCP2