15.1.2.7 Write Verify
It is considered good programming practice to verify that program memory writes agree with the intended value. Since program memory is stored as a full row then the stored program memory contents are compared with the intended data stored in RAM after the last write is complete.
Note:
- See Figure 15-1.