23.14.1 CWGxCON0

CWG Control Register 0
Note:
  1. This bit can only be set after EN = 1; it cannot be set in the same cycle when EN is set.
Name: CWGxCON0
Offset: 0x0510

Bit 76543210 
 ENLD   MODE[2:0] 
Access R/WR/W/HCR/WR/WR/W 
Reset 00000 

Bit 7 – EN CWG Enable

ValueDescription
1 Module is enabled
0 Module is disabled

Bit 6 – LD  CWG1 Load Buffers(1)

ValueDescription
1 Dead-band count buffers to be loaded on CWG data rising edge, following first falling edge after this bit is set
0 Buffers remain unchanged

Bits 2:0 – MODE[2:0] CWG Mode

ValueDescription
111 Reserved
110 Reserved
101 CWG outputs operate in Push-Pull mode
100 CWG outputs operate in Half Bridge mode
011 CWG outputs operate in Reverse Full Bridge mode
010 CWG outputs operate in Forward Full Bridge mode
001 CWG outputs operate in Synchronous Steering mode
000 CWG outputs operate in Asynchronous Steering mode
This bit can only be set after EN = 1; it cannot be set in the same cycle when EN is set.