Digital Peripherals

  • Two Capture/Compare/PWM (CCP) Modules:
    • 16-bit resolution for Capture/Compare modes
    • 10-bit resolution for Pulse-Width Modulator (PWM) mode
  • Three Pulse-Width Modulators (PWM):
    • 10-bit resolution
  • Four Configurable Logic Cells (CLC):
    • Integrated combinational and sequential logic
  • One Complimentary Waveform Generator (CWG):
    • Rising and falling edge dead-band control
    • Full-bridge, half-bridge, and 1-channel drive
    • Multiple signal sources
    • Programmable dead band
    • Fault-shutdown input
  • One Configurable 8/16-Bit Timer (TMR0)
  • Two 16-Bit Timers (TMR1/3) with Gate Control
  • Three 8-Bit Timers (TMR2/4/6) with Hardware Limit Timer (HLT)
  • One Numerically Controlled Oscillator (NCO):
    • Generates true linear frequency control and increased frequency resolution
    • Input clock up to 64 MHz
  • Up to Two Enhanced Universal Synchronous Asynchronous Receiver Transmitters (EUSART):
    • RS-232, RS-485, and LIN compatible
    • Auto wake-up on Start
  • Up to Two Host Synchronous Serial Ports (MSSP):
    • Serial Peripheral Interface (SPI) mode:
      • Client select synchronization
    • Inter-Integrated Circuit (I2C) mode:
      • 7/10-bit Addressing modes
  • Peripheral Pin Select (PPS):
    • Enables pin mapping of digital I/O
  • Device I/O Port Features:
    • Up to 35 I/O pins
    • One input-only pin
    • Individual I/O direction, open-drain, input threshold, slew rate, and weak pull-up control
    • Interrupt-on-Change (IOC) on up to 25 pins
    • One external interrupt pin