3.7.3.2.3 Variables
const struct EVENTOUTPUT_INTERFACE Event_Output4
Structure object of type EVENTOUTPUT_INTERFACE with the custom name given by the user in the Melody Driver User interface. The default name e.g. Event_Output1 can be changed by the user in the MCCP user interface. This allows defining a structure with application specific name using the 'Custom Name' field. Application specific name allows the API Portability.