3.28 UREF Driver

Overview

The UREF feature serves to supply a voltage reference essential for various applications, such as biasing op-amps and touch guarding.

  • UREF supplies a reference voltage to internal nodes and via a dedicated external pin.
  • UREF is configured as a unity-gain non-inverting buffer. The feedback loop connects the amplifier output directly to the inverting input.
  • The amplifier's non-inverting input can be linked to multiple signals like VDD, AVDD, DACx, as specified in the datasheet.