3.2.3.2 Power Backup Supply
The SAMA5D2-ICP board requires a power source in order to permanently power the backup part of the SAMA5D27 device (refer to the SAMA5D2 Series data sheet). A super capacitor sustains such permanent power to VDDBU when all system power sources are off.