3.2.8 Communication Interfaces
The SAMA5D2-ICP embeds many communication interfaces and focuses on the following networking features:
- Dual port 10/100 Ethernet switch (Microchip KSZ8563)
- 1-Gbit Ethernet port (Microchip LAN7850)
- EtherCAT dual port (Microchip LAN9252)
- USB hub 4 ports (Microchip USB2534)
- USB device high-speed port
- Optional Wi-Fi/BT interface (Microchip WILC3000)
- Dual CAN interface (Microchip MCP2542)
- Serial links